CAD model selection
95300
Company
Promatec
Description
99000, 95600, 99100, 99200 - In-Line - Hose Barb
Bill of material
95300
PN
Part No. (Shutoff)
95300
MAT
O-Ring Material
95300
MATVIS
O-Ring Material
EPDM
ID
Tubing Size ID
1/2
INCH
CCOLUMN
Product Number
95300
DCOLUMN
Product Name
1/2" Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
FCOLUMN
CPC Series
UDC
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
General Purpose, NSF
SCOLUMN
CPC Seal Options ID
FDA EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
160°F
YCOLUMN
CPC High
71°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
20" Hg vacuum to 15 psi, 1.0 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Light gray polypropylene
BBCOLUMN
Light gray polypropylene
BCCOLUMN
Dark gray polypropylene
BDCOLUMN
Stainless steel
BECOLUMN
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Preview - Generation

Embedded user actions