??
CAD model selection
99400
HELP_VARIABLE
Company
Promatec
Description
99300, 95400 - Elbow - Hose Barb
Bill of material
99400
PN
Part No. (Shutoff)
MAT
O-Ring Material
MATVIS
O-Ring Material
ID
Tubing Size ID
Inch
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
UDC
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
General Purpose, NSF
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
160°F
YCOLUMN
CPC High
71°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
20" Hg vacuum to 15 psi, 1.0 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Light gray polypropylene
BBCOLUMN
Light gray polypropylene
BCCOLUMN
Dark gray polypropylene
BDCOLUMN
Stainless steel
BECOLUMN
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Preview - Generation

Embedded user actions