您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@promatec.it
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{promatec/innesti/medicale/lc/lc20004_asmtab.prj},{NB=LCD20004},{PN=LCD20004},{ODM=6.4},{IDM=4.3},{DMAJ=0.3750},{N=1},{L2=0.060},{L3=0.080},{L4=0.430},{L5=0.050},{L6=0.070},{L7=0.100},{D1=0.440},{D2=0.400},{D3=0.330},{D4=0.350},{D5=0.630},{D6=0.140},{R1=0.040},{R2=0.035},{LL1=0.250},{DD1=0.280},{DD2=0.220},{W=0.630},{A1=0.520},{A2=0.320},{A3=0.200},{A4=0.050},{D7=0.170},{BPN=20004},{VNVIS=Shutoff},{OD=1/4},{ID=.17},{NCON=100800},{PPATH=lc20004_asmtpl.prj},{CCOLUMN=LCD20004},{DCOLUMN=1/4\" PTF Valved Coupling Insert},{FCOLUMN=LC},{GCOLUMN=10},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N},{TCOLUMN=Stainless Steel},{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=180°F},{YCOLUMN=82°C},{AECOLUMN=},{AFCOLUMN=},{ANCOLUMN=Vacuum to 250 psi, 17.3 bar}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
LCD20004
HELP_VARIABLE
Company
Promatec
Description
LC20004, LC20006 - In-Line - Ferruleless Polytube Fitting, PTF
Bill of material
LCD20004
PN
Part No.
LCD20004
LCD20004
VNVIS
Valved/Non-Valved
Shutoff
Shutoff
OD
Tubing Size OD
1/4
1/4
Inch
ODM
Tubing Size OD
6.4
6.4
mm
ID
Tubing Size ID
.17
.17
Inch
IDM
Tubing Size ID
4.3
4.3
mm
CCOLUMN
Product Number
LCD20004
LCD20004
DCOLUMN
Product Name
1/4" PTF Valved Coupling Insert
1/4" PTF Valved Coupling Insert
FCOLUMN
CPC Series
LC
LC
GCOLUMN
CPC Bag Quantity
10
10
LCOLUMN
CPC Category
General Purpose
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
BUNA-N
TCOLUMN
CPC Valve Spring ID
Stainless Steel
Stainless Steel
VCOLUMN
CPC Low
-40°F
-40°F
WCOLUMN
CPC Low
-40°C
-40°C
XCOLUMN
CPC High
180°F
180°F
YCOLUMN
CPC High
82°C
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 250 psi, 17.3 bar
Vacuum to 250 psi, 17.3 bar
AYCOLUMN
REACH
Compliant
Compliant
AZCOLUMN
RoHS
Compliant
Compliant
BACOLUMN
Chrome Plated Brass
Chrome Plated Brass
BBCOLUMN
Natural Acetal
Natural Acetal
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
Chrome Plated Brass PTF nut
Chrome Plated Brass PTF nut
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Preview - Generation
CAD
PDF
Embedded user actions