CAD model selection
APCD10004BSPT
Company
Promatec
Description
APC10004, APC10004BSPT, APC10006, APC10006BSPT - Pipe Thread
Bill of material
APCD10004BSPT
PN
Part No.
APCD10004BSPT
VNVIS
Valved/Non-Valved
Shutoff
THR
Therad Size
1/4" BSPT
CCOLUMN
Product Number
APCD10004BSPT
DCOLUMN
Product Name
1/4" BSPT Valved Coupling Body
FCOLUMN
CPC Series
APC
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Main Components
Natural Acetal
BBCOLUMN
Thumb Latch
Natural Acetal
BCCOLUMN
Light gray Acetal
BDCOLUMN
External Spring
N/A
BECOLUMN
Other
N/A
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Preview - Generation

Embedded user actions