??
CAD Model seçimi
APCD200M8
HELP_VARIABLE
Company
Promatec
Description
APC20004, APC200M8, APC20006, APC200M10 - In-Line - Ferruleless Polytube Fitting, PTF
Bill of material
APCD200M8
PN
Part No.
OD
Tubing Size OD
Inch
ODM
Tubing Size OD
mm
ID
Tubing Size ID
Inch
IDM
Tubing Size ID
mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
APC
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose|Cold/Compression Therapy|Industrial|Brewing|Hydration|Medical
SCOLUMN
CPC Seal Options ID
BUNA-N
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
AECOLUMN
CPC Sterilization Method ID
N/A
AFCOLUMN
CPC Spillage
N/A
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
N/A
AZCOLUMN
RoHS
N/A
BACOLUMN
Acetal
BBCOLUMN
N/A
BCCOLUMN
N/A
BDCOLUMN
BECOLUMN
Other
Keywords:APC, all plastic coupling, quick disconnect coupling, plastic thumb latch, 1/4" flow, thumb latch shroud, quick disconnect connector, quick coupling, quick connector
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
VNVIS
Valved/Non-Valved
Preview - Generation

Embedded user actions