CAD model selection
MC2004
Company
Promatec
Description
MC20025, MC2004, MC2006 - In-Line - Ferruleless Polytube Fitting, PTF
Bill of material
MC2004
PN
Part No.
MC2004
VNVIS
Valved/Non-Valved
Straight Thru
OD
Tubing Size OD
1/4
INCH
ODM
Tubing Size OD
6.4
mm
ID
Tubing Size ID
.17
INCH
IDM
Tubing Size ID
4.3
mm
CCOLUMN
Product Number
MC2004
DCOLUMN
Product Name
1/4" PTF Non-Valved In-Line Coupling Insert
FCOLUMN
CPC Series
MC
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
TCOLUMN
CPC Valve Spring ID
N/A
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
to 180°F
YCOLUMN
CPC High
to 82°C
ANCOLUMN
CPC Pressure Range
Vacuum to 250 psi, 17.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Main Components
Chrome Plated Brass
BBCOLUMN
Valve
N/A
BECOLUMN
Other
Chrome Plated Brass PTF nut
Preview - Generation

Embedded user actions