Výběr CAD modelu
PLC21006
Company
Promatec
Description
PLC21006 - Elbow - Ferruleless Polytube Fitting, PTF
Bill of material
PLC21006
PN
Part No.
PLC21006
VNVIS
Valved/Non-Valved
Straight Thru
OD
Tubing Size OD
3/8 INCH
ODM
Tubing Size OD
9.5 mm
ID
Tubing Size ID
.25 INCH
IDM
Tubing Size ID
6.4 mm
CCOLUMN
Product Number
PLC21006
DCOLUMN
Product Name
3/8" PTF Non-Valved Elbow Coupling Insert
FCOLUMN
CPC Series
PLC
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
TCOLUMN
CPC Valve Spring ID
N/A
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Natural White Acetal
BBCOLUMN
N/A
BCCOLUMN
BDCOLUMN
BECOLUMN
Barrel Nickel plated brass PTF nut
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Preview - Generation

Embedded user actions