??
Wybór modelu CAD
DPCD22004
HELP_VARIABLE
Company
Promatec
Description
DPCD22004, DPCD22006 - DPC Series
Bill of material
DPCD22004
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
DPC
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
to 180°F
YCOLUMN
CPC High
to 82°C
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
White Acetal
BBCOLUMN
White Acetal
Preview - Generation

Embedded user actions