??
Выбор CAD модели
LQ4D46006RED
HELP_VARIABLE
Company
Promatec
Description
LQ4D46004BLU-CUST, LQ4D46004RED-CUST, LQ4D46006BLU-CUST, LQ4D46006RED-CUST - LQ4D Series
Bill of material
LQ4D46006RED
PN
Part No.
ID
Tubing Size ID
Inch
TT
Termination Type
SAE
IBC
Indicator Band Color
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-17°C
XCOLUMN
CPC High
240°F
YCOLUMN
CPC High
115°C
AFCOLUMN
CPC Spillage
<br> &lt;0.025 cc per disconnect rated at 0 psi<br> &lt;0.055 cc per disconnect rated at 120 psi<br> &lt;0.025 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Main Components
BBCOLUMN
Valve
BCCOLUMN
Thumb Latch
NA
BDCOLUMN
External Spring
NA
BECOLUMN
Other
Preview - Generation

Embedded user actions