您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@promatec.it
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
{promatec/innesti/medicale/plc/plc10004_asmtab.prj},{NB=PLCD10004BSPT},{PN=PLCD10004BSPT},{N=2.000},{DMAJ=0.5180},{DMIN=0.4506},{BZE=0.2362},{NG=0.3819},{L1=0.650},{L2=0.000},{L3=0.250},{L4=0.062},{L5=0.038},{L6=0.150},{L7=0.060},{D1=0.750},{D2=0.748},{D3=0.567},{D4=0.520},{D5=0.438},{D6=0.090},{D7=0.386},{R1=0.030},{H1=0.622},{W=0.748},{D8=0.313},{H2=0.334},{H3=0.420},{R2=0.120},{H4=0.300},{R3=0.077},{L8=0.230},{H5=0.400},{R4=0.094},{A1=0.500},{D9=0.428},{D10=0.276},{D11=0.215},{T1=0.080},{L9=0.420},{L10=0.100},{T2=0.050},{R5=0.385},{BPN=10004BSPT},{VNVIS=Shutoff},{THR=1/4\" BSPT},{PPATH=plc10004_asmtpl.prj},{CCOLUMN=PLCD10004BSPT},{DCOLUMN=1/4\" BSPT Valved Coupling Body},{FCOLUMN=PLC},{GCOLUMN=25},{LCOLUMN=General Purpose}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
PLCD10004BSPT
HELP_VARIABLE
Company
Promatec
Description
PLC10004, PLC10004BSPT, PLC10006, PLC10006BSPT - Pipe Thread
Bill of material
PLCD10004BSPT
PN
Part No.
PLCD10004BSPT
PLCD10004BSPT
VNVIS
Valved/Non-Valved
Shutoff
Shutoff
THR
Thread Size
1/4" BSPT
1/4" BSPT
CCOLUMN
Product Number
PLCD10004BSPT
PLCD10004BSPT
DCOLUMN
Product Name
1/4" BSPT Valved Coupling Body
1/4" BSPT Valved Coupling Body
FCOLUMN
CPC Series
PLC
PLC
GCOLUMN
CPC Bag Quantity
25
25
LCOLUMN
CPC Category
General Purpose
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
BUNA-N
TCOLUMN
CPC Valve Spring ID
Stainless Steel
Stainless Steel
VCOLUMN
CPC Low
-40°F
-40°F
WCOLUMN
CPC Low
-40°C
-40°C
XCOLUMN
CPC High
180°F
180°F
YCOLUMN
CPC High
82°C
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
Compliant
AZCOLUMN
RoHS
Compliant
Compliant
BACOLUMN
Natural White Acetal
Natural White Acetal
BBCOLUMN
Natural White Acetal
Natural White Acetal
BCCOLUMN
Stainless Steel
Stainless Steel
BDCOLUMN
Stainless Steel
Stainless Steel
BECOLUMN
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Preview - Generation
CAD
PDF
Embedded user actions