您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@promatec.it
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{promatec/innesti/medicale/pmc/pmc12m42_asmtab.prj},{NB=PMC12025},{PN=PMC12025},{IDM=2.5},{DMAJ=0.5000},{DMAJ1=0.2500},{DMIN=0.3635},{BZE=0.1650},{NG=0.2639},{L1=0.450},{L2=0.080},{L3=0.188},{L4=0.135},{L5=0.062},{L6=0.038},{L7=0.150},{L8=0.060},{D1=0.624},{D2=0.500},{D3=0.090},{D4=0.050},{R1=0.030},{R2=0.100},{R3=0.050},{H1=0.442},{H2=0.390},{H3=0.290},{W=0.000},{A1=0.745},{H4=0.240},{R4=0.085},{D5=0.312},{D6=0.290},{L9=0.325},{T1=0.060},{DD1=0.300},{DD2=0.184},{DD3=0.110},{D7=0.080},{H5=0.330},{L10=0.282},{H6=0.030},{D8=0.340},{L11=0.620},{A2=0.100},{A3=0.035},{A4=0.500},{A5=0.300},{A6=0.200},{A7=0.050},{B1=0.624},{B2=0.424},{B3=0.122},{B4=0.100},{D9=0.437},{D10=0.110},{D11=0.078},{NPCON=1.000},{BPN=12025},{VNVIS=Straight Thru},{OD=5/32}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
PMC12025
HELP_VARIABLE
Company
Promatec
Description
PMC12M42, PMC12025, PMC1204 - Panel Mount - Ferruleless Polytube Fitting, PTF
Bill of material
PMC12025
PN
Part No.
PMC12025
PMC12025
VNVIS
Valved/Non-Valved
Straight Thru
Straight Thru
OD
Tubing Size OD
5/32
5/32
Inch
ODM
Tubing Size OD
4.0
4.0
mm
ID
Tubing Size ID
.10
.10
Inch
IDM
Tubing Size ID
2.5
2.5
mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
GCOLUMN
CPC Bag Quantity
LCOLUMN
CPC Category
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
WCOLUMN
CPC Low
XCOLUMN
CPC High
YCOLUMN
CPC High
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Preview - Generation
CAD
PDF
Embedded user actions