CAD model selection
TFFM3
Company
Promatec
Description
TFF01, TFFM3, TFF02 - Fitting Bodies
Bill of material
TFFM3
PN
Part No.
TFFM3
VNVIS
Valved/Non-Valved
Straight Thru
VN
Valved/Non-Valved
MATVIS
Material
Acetal
MAT
Material
IDM
Tubing Size ID
3.000
mm
ID
Tubing Size ID
Inch
CCOLUMN
Product Number
TFFM3
DCOLUMN
Product Name
3mm Hose Barb Non-Valved Fitting Body
FCOLUMN
CPC Series
Tentube, Multi-Tube
GCOLUMN
CPC Bag Quantity
100
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
N/A
TCOLUMN
CPC Valve Spring ID
N/A
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 100psi, 6.9 bar per line
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Black acetal
BBCOLUMN
N/A
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Preview - Generation

Embedded user actions