??
CAD model selection
MC181032
HELP_VARIABLE
Company
Promatec
Description
MC181032 - Panel Mount - Female Thread
Bill of material
MC181032
PN
Part No.
VNVIS
Valved/Non-Valved
THR
Thread Size
10-32 UNF
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
MC
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
ANCOLUMN
CPC Pressure Range
Vacuum to 250 psi, 17.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Main Components
Chrome Plated Brass
BBCOLUMN
Valve
BCCOLUMN
Thumb Latch
Stainless Steel
BDCOLUMN
External Spring
Stainless Steel
BECOLUMN
Other
Barrel Nickel Plated Brass Panel nut
Preview - Generation

Embedded user actions